- Home
- Products
- D313474
D313474
D313474
Linear Motion System Accessories
Linear Unit, L55: FOOT PLATE KIT
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$87.70
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Includes: (1) Base, Mounting (2) Clamp, Mounting (4) Bolt
Dimension |
Value |
A |
8.500 mm (0.33 in) |
B |
15.000 mm (0.59 in) |
C |
100.000 mm (3.94 in) |
D |
44.000 mm (1.73 in) |
E |
70.000 mm (2.76 in) |
F |
8.500 mm (0.33 in) |
G |
14.000 mm (0.55 in) |
H |
44.000 mm (1.73 in) |
Dimension |
Value |
A |
8.500 mm (0.33 in) |
B |
15.000 mm (0.59 in) |
C |
100.000 mm (3.94 in) |
D |
44.000 mm (1.73 in) |
E |
70.000 mm (2.76 in) |
F |
8.500 mm (0.33 in) |
G |
14.000 mm (0.55 in) |
H |
44.000 mm (1.73 in) |
Specification |
Value |
For Sensor Diameter |
M61 |
To download the models below, you will need to sign in.
Sign In