- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Slide Guided
-
MGxxB
- MG06B105-A00R077S2
MG06B105-A00R077S2
Can't find what you're looking for? Go to the Product Selector
MG06B105-A00R077S2
Linear Unit, Movopart M55, Belt Drive, Prism Guide, 0.20 mm Repeatability, 510 mm Stroke, 823 mm Overall Length, Single Standard Carriage, 105 mm Travel Per Shaft Rev, Shaft On Left Side, Enhanced Wash Down Protection, 4.99 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
-
Can be installed in any orientation
-
Self-adjusting stainless steel cover band
-
Patented self-adjusting prism slide guides
-
Wash down and enhanced wash down protected versions available
Dimension | Value |
[Smax] Stroke | 510 mm |
Ltot | 823 mm |
Travel Per Shaft Rev | 105 mm |
Dimension | Value |
[Smax] Stroke | 510 mm |
Ltot | 823 mm |
Travel Per Shaft Rev | 105 mm |
Specifications | Value |
Belt Type | 22-STD SM5-HP |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Prism |
Profile size (width × height) | 58 x 55 mm |
Protection Option | Enhanced Wash Down Protection |
Shaft Configuration | Shaft On Left Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 7.3 kg |