MG06B105-A00Q200

MG06B105-A00Q200
MG06B105-A00Q200

Linear Unit, Movopart M55, Belt Drive, Prism Guide, 0.20 mm Repeatability, 1740 mm Stroke, 2053 mm Overall Length, Single Standard Carriage, 105 mm Travel Per Shaft Rev, Shaft On Right Side, 4.99 m/s Maximum Linear Speed, Superseded

Lead Time:  2 Weeks  

  • Can be installed in any orientation
  • Self-adjusting stainless steel cover band
  • Patented self-adjusting prism slide guides
  • Wash down and enhanced wash down protected versions available

Dimensions

dimensions
DimensionValue
[Smax] Stroke1740 mm
Ltot2053 mm
Travel Per Shaft Rev105 mm

Specifications

SpecificationsValue
Belt Type22-STD SM5-HP 
Carriage TypeSingle Standard Carriage 
DriveBelt 
GuidePrism 
Profile size (width × height)58 x 55 mm 
Protection OptionStandard Protection 
Shaft ConfigurationShaft On Right Side 
Shaft OrientationRight Angle 
Shaft QuantitySingle Shaft 
Weight12.3 kg

Performance

PerformanceValue
Input speed, maximum2850 RPM
Maximum Acceleration40 m/s²
Maximum Linear Speed4.99 m/s
Repeatability0.20 mm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?