MG05B130-A00X290

MG05B130-A00X290
MG05B130-A00X290

Linear Unit, Movopart M50, Belt Drive, Prism Guide, 0.20 mm Repeatability, 2630 mm Stroke, 2926 mm Overall Length, Single Standard Carriage, 130 mm Travel Per Shaft Rev, Shaft On Both Sides, 4.98 m/s Maximum Linear Speed, Superseded

Lead Time:  2 Weeks  

  • Can be installed in any orientation
  • Resistant to shock loads and vibrations
  • Patented self-adjusting prism slide guides
  • Low cost

Dimensions

dimensions
DimensionValue
[Smax] Stroke2630 mm
Ltot2926 mm
Travel Per Shaft Rev130 mm

Specifications

SpecificationsValue
Belt TypeGT 5 MR-19 
Carriage TypeSingle Standard Carriage 
DriveBelt 
GuidePrism 
Profile size (width × height)50 x 50 mm 
Protection OptionStandard Protection 
Shaft ConfigurationShaft On Both Sides 
Shaft OrientationRight Angle 
Shaft QuantityDouble Shafts 
Weight7.4 kg

Performance

PerformanceValue
Input speed, maximum2300 RPM
Maximum Acceleration40 m/s²
Maximum Linear Speed4.98 m/s
Repeatability0.20 mm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?