MF07K057-C60X155S1

MF07K057-C60X155S1
MF07K057-C60X155S1

Linear Unit, Movopart M75, Ball Screw Drive, Ball Guide, 0.05 mm Repeatability, Non-Preloaded, 722 mm Stroke, 1628 mm Overall Length, Double Standard Carriages, 5 mm Travel Per Shaft Rev, Single Shaft With Keyway, Wash Down Protection, 0.25 m/s Maximum Linear Speed, Superseded


  • Can be installed in any orientation
  • Self-adjusting stainless steel cover band
  • Internal ball guides
  • Wash down protected versions available

Dimensions

DimensionValue
[Smax] Stroke722 mm
Ltot1628 mm
Travel Per Shaft Rev5 mm

Specifications

SpecificationsValue
Carriage TypeDouble Standard Carriages 
DriveBall Screw 
GuideBall 
Profile size (width × height)86 x 75 mm 
Protection OptionWash Down Protection 
Screw Nut TypeNon-Preloaded 
Shaft ConfigurationSingle Shaft With Keyway 
Shaft OrientationInline 
Shaft QuantitySingle Shaft 
Weight19.5 kg

Performance

PerformanceValue
Input speed, maximum3000 RPM
Maximum Acceleration8 m/s²
Maximum Linear Speed0.25 m/s
Repeatability0.05 mm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?