- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
MFxxB
- MF07B130-A00X066
MF07B130-A00X066
Can't find what you're looking for? Go to the Product Selector
MF07B130-A00X066
Linear Unit, Movopart M75, Belt Drive, Ball Guide, 0.10 mm Repeatability, 345 mm Stroke, 713 mm Overall Length, Single Standard Carriage, 130 mm Travel Per Shaft Rev, Shaft On Both Sides, 4.98 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
-
Can be installed in any orientation
-
Self-adjusting stainless steel cover band
-
Stroke up to 12 m
-
Wash down protected versions available
Dimension | Value |
[Smax] Stroke | 345 mm |
Ltot | 713 mm |
Travel Per Shaft Rev | 130 mm |
Specifications | Value |
Belt Type | STD5-40 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 86 x 75 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Both Sides |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 12.5 kg |