- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
MFxxB
- MF07B130-A00X062S1
MF07B130-A00X062S1
Can't find what you're looking for? Go to the Product Selector
MF07B130-A00X062S1
Linear Unit, Movopart M75, Belt Drive, Ball Guide, 0.10 mm Repeatability, 305 mm Stroke, 673 mm Overall Length, Single Standard Carriage, 130 mm Travel Per Shaft Rev, Shaft On Both Sides, Wash Down Protection, 4.98 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
-
Can be installed in any orientation
-
Self-adjusting stainless steel cover band
-
Stroke up to 12 m
-
Wash down protected versions available
Dimension | Value |
[Smax] Stroke | 305 mm |
Ltot | 673 mm |
Travel Per Shaft Rev | 130 mm |
Specifications | Value |
Belt Type | STD5-40 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 86 x 75 mm |
Protection Option | Wash Down Protection |
Shaft Configuration | Shaft On Both Sides |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 12.2 kg |