- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
MFxxB
- MF07B130-A00Q105S1
MF07B130-A00Q105S1
Can't find what you're looking for? Go to the Product Selector
MF07B130-A00Q105S1
Linear Unit, Movopart M75, Belt Drive, Ball Guide, 0.10 mm Repeatability, 735 mm Stroke, 1103 mm Overall Length, Single Standard Carriage, 130 mm Travel Per Shaft Rev, Shaft On Right Side, Wash Down Protection, 4.98 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
-
Can be installed in any orientation
-
Self-adjusting stainless steel cover band
-
Stroke up to 12 m
-
Wash down protected versions available
Dimension | Value |
[Smax] Stroke | 735 mm |
Ltot | 1103 mm |
Travel Per Shaft Rev | 130 mm |
Specifications | Value |
Belt Type | STD5-40 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 86 x 75 mm |
Protection Option | Wash Down Protection |
Shaft Configuration | Shaft On Right Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 16 kg |