- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
MFxxB
- MF06B105-C40Q461
MF06B105-C40Q461
Can't find what you're looking for? Go to the Product Selector
MF06B105-C40Q461
Linear Unit, Movopart M55, Belt Drive, Ball Guide, 0.10 mm Repeatability, 3890 mm Stroke, 4662 mm Overall Length, Double Standard Carriages, 400 mm between carriages, 105 mm Travel Per Shaft Rev, Shaft On Right Side, 4.99 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
-
Can be installed in any orientation
-
Self-adjusting stainless steel cover band
-
Stroke up to 12 m
-
Wash down protected versions available
Dimension | Value |
[LA] Carriage Spacing | 400 mm |
[Smax] Stroke | 3890 mm |
Ltot | 4662 mm |
Travel Per Shaft Rev | 105 mm |
Specifications | Value |
Belt Type | 22-STD SM5-HP |
Carriage Type | Double Standard Carriages |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 58 x 55 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Right Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 27.8 kg |