- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
MFxxB
- MF06B105-A00X091
MF06B105-A00X091
Can't find what you're looking for? Go to the Product Selector
MF06B105-A00X091
Linear Unit, Movopart M55, Belt Drive, Ball Guide, 0.10 mm Repeatability, 590 mm Stroke, 962 mm Overall Length, Single Standard Carriage, 105 mm Travel Per Shaft Rev, Shaft On Both Sides, 4.99 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
-
Can be installed in any orientation
-
Self-adjusting stainless steel cover band
-
Stroke up to 12 m
-
Wash down protected versions available
Dimension | Value |
[Smax] Stroke | 590 mm |
Ltot | 962 mm |
Travel Per Shaft Rev | 105 mm |
Specifications | Value |
Belt Type | 22-STD SM5-HP |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 58 x 55 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Both Sides |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 9.1 kg |