- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
MFxxB
- MF06B105-A00Q121
MF06B105-A00Q121
Can't find what you're looking for? Go to the Product Selector
MF06B105-A00Q121
Linear Unit, Movopart M55, Belt Drive, Ball Guide, 0.10 mm Repeatability, 890 mm Stroke, 1262 mm Overall Length, Single Standard Carriage, 105 mm Travel Per Shaft Rev, Shaft On Right Side, 4.99 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
-
Can be installed in any orientation
-
Self-adjusting stainless steel cover band
-
Stroke up to 12 m
-
Wash down protected versions available
Dimension | Value |
[Smax] Stroke | 890 mm |
Ltot | 1262 mm |
Travel Per Shaft Rev | 105 mm |
Specifications | Value |
Belt Type | 22-STD SM5-HP |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 58 x 55 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Right Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 10.7 kg |