- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
MFxxB
- MF06B105-A00Q096S1
MF06B105-A00Q096S1
Can't find what you're looking for? Go to the Product Selector
MF06B105-A00Q096S1
Linear Unit, Movopart M55, Belt Drive, Ball Guide, 0.10 mm Repeatability, 640 mm Stroke, 1012 mm Overall Length, Single Standard Carriage, 105 mm Travel Per Shaft Rev, Shaft On Right Side, Wash Down Protection, 4.99 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
-
Can be installed in any orientation
-
Self-adjusting stainless steel cover band
-
Stroke up to 12 m
-
Wash down protected versions available
Dimension | Value |
[Smax] Stroke | 640 mm |
Ltot | 1012 mm |
Travel Per Shaft Rev | 105 mm |
Specifications | Value |
Belt Type | 22-STD SM5-HP |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 58 x 55 mm |
Protection Option | Wash Down Protection |
Shaft Configuration | Shaft On Right Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 9.4 kg |