MAM30WSS

MAM30WSS
MAM30WSS

Linear Bearing, Ball Bushing only, MultiTrac, 30 mm, Closed, Not Self-aligning, Stainless Steel, Integral Wiper one end; Use with 30 mm Diameter Shaft in end supported applications

Lead Time:  10 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The extremely rigid MultiTrac Ball Bushing reduces deflection and provides twice the load capacity or eight times the travel life of conventional ball bushing bearings.
  • The bearing's patented ball control technology eliminates binding and chatter (stick-slip), common with high friction, plain bearings.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
  • For use with Metric class Shafting.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter30 mm
[C] Length Along Axis67.260 / 68.000 mm 
[C1]51.700 / 52.160 mm 
[C2] Min1.85 mm
[D] Recommended Housing Bore47.000 / 47.016 mm 
[D], Nominal47 mm

Specifications

SpecificationsValue
Adjustable/Not AdjustableNot Adjustable 
Closed/OpenClosed 
Corrosion Resistant OptionStainless Steel 
MaterialSteel; Plastic 
Number of Ball Circuits
Self AlignmentNot Self-aligning 
Temperature Max185 °F
UPC Number662486900894 
Weight0.33 kg
Wipers, SealsIntegral Wiper one end 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic1442 N
Static Load Rating5800 N

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?