- Home
- Products
- RoundRail Shafting
- ASBM30
ASBM30
Can't find what you're looking for? Go to the Product Selector
ASBM30
End Support Metric
End Support Inch, 30 mm Diameter
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$72.92
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.
Dimension |
Value |
[A] |
87.0000 |
[A1] |
43.5000 |
[B] |
40.0000 |
[dia] |
30.0000 |
[E] |
64.0000 |
[H] |
40.0000 |
[H1] |
71.0000 |
[H2] |
26.0000 |
[N] |
10.5000 |
Dimension |
Value |
[A] |
87.0000 |
[A1] |
43.5000 |
[B] |
40.0000 |
[dia] |
30.0000 |
[E] |
64.0000 |
[H] |
40.0000 |
[H1] |
71.0000 |
[H2] |
26.0000 |
[N] |
10.5000 |
Specification |
Value |
Material, Support |
Aluminum |
Diameter |
40 mm / 1.575 in |
Weight |
0.530 |
To download the models below, you will need to sign in.
Sign In