- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
FS - Felt Seal
- FS1000
FS1000
Can't find what you're looking for? Go to the Product Selector
FS1000
Linear Bearing, Seal, Felt, Accessory, 1 in, Closed
Lead Time:
1 Day
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
[OD] Outside Diameter | 1.563 in |
[T] | 0.125 in |
Specifications | Value |
Closed/Open | Closed |
Material | Felt |
UPC Number | 662486902461 |
Weight | 0.001 lb |