- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Specialty Linear Bearings
-
FNY - FluroNyliner Bushings
-
FNYBUTW - Twin Pillow Block - Inch
- FNYBUTWN06LLS
FNYBUTWN06LLS
Can't find what you're looking for? Go to the Product Selector
FNYBUTWN06LLS
Linear Bearing, Bushing, Pillow Block, FluoroNyliner, 0.375 in, Closed, Twin, Not Self-aligning, Compensated I.D., Corrosion Resistant, Less Seals; Use with 0.375 in Diameter Class L Shaft in end supported applications
Lead Time:
10 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Closed Pillow blocks are for use with END supported shafting.
-
For use with L class Carbon steel or Stainless Steel Shafting
-
Fluoronyliner Bushing included, factory installed, in each Pillow Block
-
Closed Pillow blocks are for use with END supported shafting.
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.375 in |
[A] | 1.75 in |
[A2] | 1.13 in |
[B] | 2.75 in |
[E1] | 1.438 in |
[E1] Tolerance | ± 0.010 in |
[E2] | 2.25 in |
[E2] Tolerance | ± 0.010 in |
[F] | 0.88 in |
[F1] | 0.19 in |
[G] | 0.5 in |
[G1] | 1.37 in |
[G2] Access for Lubrication | Oil Lubricant Fitting |
[H] | 0.5 in |
[H] Tolerance | ± 0.003 in |
[H1] | 0.94 in |
[N] | .16 in |
Specifications | Value |
Closed/Open | Closed |
Corrosion Resistant Option | Corrosion Resistant |
Material | Aluminum; TEP 950 |
PV Value | 10000 lb/in² ft/min |
Self Alignment | Not Self-aligning |
Single/Twin | Twin |
Temperature Max | 550 °F |
UPC Number | 662486203582 |
Use with shafting Class | Class L |
Weight | 0.25 lb |
Wipers, Seals | Less Seals |