- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
Linear Guide Replacement Parts
-
Replacement Pillow Blocks
- FNYBUPB12A-XS
FNYBUPB12A-XS
Can't find what you're looking for? Go to the Product Selector
FNYBUPB12A-XS
Linear Bearing, Bushing, Pillow Block, FluoroNyliner, 0.75 in, Closed, Self-aligning, Precision I.D., Corrosion Resistant, Integral Wiper both ends, Black Anodize; Use with 0.75 in Diameter Class L Shaft in end supported applications
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Closed Pillow blocks are for use with END supported shafting.
-
For use with L class Carbon steel or Stainless Steel Shafting
-
Fluoronyliner Bushing included, factory installed, in each Pillow Block
-
Aluminum is black oxide coated (not pictured)
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.75 in |
[A] | 2.75 in |
[A2] | 1.88 in |
[B] | 2.06 in |
[E1] | 2.375 in |
[E1] Tolerance | ± 0.010 in |
[E2] | 1.25 in |
[E2] Tolerance | ± 0.010 in |
[F] | 1.56 in |
[F1] | 0.31 in |
[G] | 0.94 in |
[G1] | 0.78 in |
[G2] Access for Lubrication | 1/4-28 |
[H] | 0.937 in |
[H] Tolerance | ± 0.003 in |
[H1] | 1.75 in |
[N] | .19 in |
Specifications | Value |
Black Oxide | Black Anodize |
Closed/Open | Closed |
Corrosion Resistant Option | Corrosion Resistant |
Material | Aluminum; TEP 950 |
PV Value | 10000 lb/in² ft/min |
Self Alignment | Self-aligning |
Single/Twin | Single |
Temperature Max | 550 °F |
Use with shafting Class | Class L |
Weight | 1.2 lb |
Wipers, Seals | Integral Wiper both ends |