- Home
- Products
- RoundRail Shafting
- FSB12
FSB12
Can't find what you're looking for? Go to the Product Selector
FSB12
End Support Inch
End Support Inch, .750 in Diameter
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$103.29
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.
Dimension |
Value |
[A] |
2.3800 |
[B] |
0.8800 |
[C] |
1.7500 |
[D] |
1.0000 |
[dia] |
0.7500 |
[E] |
0.6300 |
[F] |
1.2500 |
[G] |
0.2100 |
[J] |
0.3100 |
Dimension |
Value |
[A] |
2.3800 |
[B] |
0.8800 |
[C] |
1.7500 |
[D] |
1.0000 |
[dia] |
0.7500 |
[E] |
0.6300 |
[F] |
1.2500 |
[G] |
0.2100 |
[J] |
0.3100 |
Specification |
Value |
Material, Support |
Aluminum |
Diameter |
19 mm / 0.750 in |
Weight |
0.600 |
To download the models below, you will need to sign in.
Sign In