ENK29-D-03250-R-2-2-0-0

ENK29-D-03250-R-2-2-0-0
ENK29-D-03250-R-2-2-0-0

Linear Unit,


  • The ENK option consists of ENT14 x16 sensor rails profiles that run along the entire profile of the unit. Maximum length of ENT rails is 3000mm
  • The sensors are fitted to the sensor rail by the customer at the desired positions.
  • Note1! WM120 and WV120 units do not require any ENF or ENK options as the EN2 sensors can be fitted directly to the profile of the units.
  • Note2! The ES limit switch option and ENT rail cannot be mounted on the same side of the unit.
  • Note3! Movopart M50/75/100 units require adapter plates for mounting the ENF/ENK to the profile.

Dimensions

dimensions
DimensionValue
Length3250 mm 

Specifications

SpecificationsValue
Mounting side of the unitRight Side 
Number of CarriagesDouble Carriage 
Number of EN2, NC w 10m cable
Number of EN2, NC w 2m cable
Number of EN2, NO w 10m cable
Number of EN2, NO w 2m cable
Use withMF/MG06K 

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?