671-545-0283

671-545-0283
671-545-0283

Linear Unit, INDUCTIVE SENSOR RAIL

Lead Time:  15 Days 
$80.40 each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The ENT14x16 inductive sensor rail is mounted to the side of a unit or along any type of beam or profile.
  • Sensors of type EN2 can be mounted in the rail. The rail can also serve as a cable duct for the sensor cables. The rail is sealed with a cover which comes with the rail.
  • The rail comes in lengths of max 3000 mm. When ordering, specify part number and length of the rail
  • Drilling in the profile of the unit is required when mounting the rail.
  • Note1 - WM120 and WV120 units do not require any rail as the EN2 sensors can be fitted directly to the profile of the units.
  • Note2 - ES limit switch option and ENT14x16 rail can not be mounted on the same side of the unit.
  • Note1! WM120 and WV120 units do not require any rail as the EN2 sensors can be fitted directly to the profile of the units.
  • Note2! ES limit switch option and ENT14x16 rail can not be mounted on the same side of the unit.

Dimensions

dimensions