ENF05-S-00770-L-0-0-2-1

ENF05-S-00770-L-0-0-2-1
ENF05-S-00770-L-0-0-2-1

Linear Unit,


  • The ENF option consists of two 500 mm long ENT14x16 sensor rails mounted on each end of the unit on the left or right side of the profile.
  • In cases where the unit is too short to allow two 500 mm sensor rails to be mounted, then one rail is mounted along the entire profile of the unit. (Same as in ENK)
  • The sensors are fitted to the sensor rail by the customer at the desired positions.
  • Note1! WM120 and WV120 units do not require any ENF or ENK options as the EN2 sensors can be fitted directly to the profile of the units.
  • Note2! The ES limit switch option and ENT rail cannot be mounted on the same side of the unit.
  • Note3! Movopart M50/75/100 units require adapter plates for mounting the ENF/ENK to the profile.

Dimensions

dimensions
DimensionValue
Length770 mm 

Specifications

SpecificationsValue
Mounting side of the unitLeft Side 
Number of CarriagesSingle Carriage 
Number of EN2, NC w 10m cable
Number of EN2, NC w 2m cable
Number of EN2, NO w 10m cable
Number of EN2, NO w 2m cable
Use withWM40 

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?