DT24-T68M050DUHX31

DT24-T68M050DUHX31
DT24-T68M050DUHX31

Linear Unit, Rodless Actuator, Load Master, LM80, Lead Screw Drive, 24 Vdc, 500 mm Stroke, "D" Motor Position, no enclosure, IP33, Horizontal mounting, No option, 2000 N Capacity

Lead Time:  3 Weeks 

  • Rigid self supporting extruded aluminum profile
  • Durable and corrosion free
  • Lightweight and quiet operation
  • Easy and fast T-slot mounting
  • Maintenance free
  • LM80 Rodless actuator

Dimensions

dimensions
DimensionValue
[A]54 mm
[B]77 mm
[L]821 mm
[M]250 Nm
[S]500 mm

Specifications

SpecificationsValue
DriveLead Screw 
Temperature Max40 °C
Temperature Min0 °C
Voltage24 Vdc 
Weight11.2 kg

Performance

PerformanceValue
[F]2000 N
Travel Rate @ Full Load37 mm/s
Travel Rate @ No Load44 mm/s

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?