Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 500 mm Stroke, "F" Motor Position, no enclosure, IP33, Vertical mounting with motor down, No option, 1000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 700 mm Stroke, "C" Motor Position, with enclosure, IP44, Vertical mounting with motor down, With spline safety function, No option, 1000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 800 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, With spline safety function, manual override, 1000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 800 mm Stroke, "A" Motor Position, no enclosure, IP33, Vertical mounting with motor down, No option, 1000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 800 mm Stroke, "D" Motor Position, with enclosure, IP44, Vertical mounting with motor down, manual override, 1000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 1200 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, No option, 1000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 1300 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, No option, 1000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 1500 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, manual override, 1000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 1500 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, No option, 1000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 700 mm Stroke, "B" Motor Position, with enclosure, IP44, Horizontal mounting, No option, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 700 mm Stroke, "B" Motor Position, with enclosure, IP44, Horizontal mounting, No option, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 700 mm Stroke, "C" Motor Position, with enclosure, IP44, Horizontal mounting, No option, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 700 mm Stroke, "C" Motor Position, with enclosure, IP44, Horizontal mounting, No option, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 800 mm Stroke, "A" Motor Position, with enclosure, IP44, Horizontal mounting, No option, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 900 mm Stroke, "B" Motor Position, with enclosure, IP44, Horizontal mounting, No option, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 1200 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, manual override, 450 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 1500 mm Stroke, "D" Motor Position, no enclosure, IP33, Vertical mounting with motor down, No option, 450 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 410 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, No option, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 500 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, manual override, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 500 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, No option, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 500 mm Stroke, "A" Motor Position, no enclosure, IP33, Vertical mounting with motor down, manual override, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 600 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, No option, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 700 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, With spline safety function, No option, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 700 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, No option, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 700 mm Stroke, "C" Motor Position, with enclosure, IP44, Vertical mounting with motor down, manual override, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 800 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, No option, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 800 mm Stroke, "A" Motor Position, no enclosure, IP33, Vertical mounting with motor down, No option, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 1000 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, With spline safety function, manual override, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 1000 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, No option, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 1000 mm Stroke, "A" Motor Position, no enclosure, IP33, Horizontal mounting, manual override, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 1000 mm Stroke, "A" Motor Position, no enclosure, IP33, Horizontal mounting, No option, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 1000 mm Stroke, "D" Motor Position, with enclosure, IP44, Vertical mounting with motor down, With spline safety function, manual override, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 1000 mm Stroke, "D" Motor Position, with enclosure, IP44, Vertical mounting with motor down, No option, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 1100 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, manual override, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 1200 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, manual override, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 1200 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, No option, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 1300 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, manual override, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 1400 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, No option, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 1500 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, With spline safety function, No option, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 1500 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, manual override, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 1500 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, No option, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 1500 mm Stroke, "A" Motor Position, no enclosure, IP33, Horizontal mounting, No option, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, 1500 mm Stroke, "F" Motor Position, with enclosure, IP44, Horizontal mounting, manual override, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Lead Screw Drive, 12 Vdc, 300 mm Stroke, "F" Motor Position, with enclosure, IP44, Vertical mounting with motor down, No option, 650 N Capacity
Rodless Actuator, Load Master, LM80, Lead Screw Drive, 12 Vdc, 400 mm Stroke, "F" Motor Position, with enclosure, IP44, Vertical mounting with motor down, No option, 650 N Capacity
Rodless Actuator, Load Master, LM80, Lead Screw Drive, 12 Vdc, 500 mm Stroke, "A" Motor Position, with enclosure, IP44, Horizontal mounting, manual override, 2000 N Capacity
Rodless Actuator, Load Master, LM80, Lead Screw Drive, 12 Vdc, 500 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, No option, 650 N Capacity
Rodless Actuator, Load Master, LM80, Lead Screw Drive, 12 Vdc, 500 mm Stroke, "F" Motor Position, with enclosure, IP44, Vertical mounting with motor down, No option, 650 N Capacity
Rodless Actuator, Load Master, LM80, Lead Screw Drive, 12 Vdc, 600 mm Stroke, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, No option, 650 N Capacity
Rodless Actuator, Load Master, LM80, Lead Screw Drive, 12 Vdc, 600 mm Stroke, "C" Motor Position, with enclosure, IP44, Horizontal mounting, manual override, 2000 N Capacity
1-50 of 226 products
| next >
last >>