- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Precision (Steel)
-
DS - Die Set
- DS20-DP
DS20-DP
Can't find what you're looking for? Go to the Product Selector
DS20-DP
Linear Bearing, Die Set, 1.25 in, Closed, Not Self-aligning, Dry Pack; Use with 1.25 in Diameter Class D Shaft in end supported applications
Lead Time:
5 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Designed specifically for die movement applications
-
The all-steel design makes this ball bushing bearing suitable for high temperature applications.
-
For use with D class Shafting.
-
Furnished with three #CL-1 clamps and three 1/4-20x1 socket heads screws
Dimension | Value |
[d] Shaft, Nominal Diameter | 1.25 in |
[B] | 2.31 in |
[C] | 3.67 in |
[D] Pilot Diameter | 1.7503 / 1.7507 in |
[D] Recommended Housing Bore | 1.7500 / 1.7505 in |
[D], Nominal | 1.75 in |
[E] Pilot Length | 1.19 in |
[M] | 1.27 in |
[N] | 1.61 in |
Concentricity of Pilot | 0.0007 in |
Specifications | Value |
Adjustable/Not Adjustable | Not Adjustable |
Closed/Open | Closed |
Lubrication Option | Dry Pack |
Material | Steel |
Number of Ball Circuits | 6 |
Self Alignment | Not Self-aligning |
Temperature Max | 500 °F |
UPC Number | 662486623298 |
Use with shafting Class | Class D |
Weight | 2.1 lb |