- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Precision (Steel)
-
DS - Die Set
- DS16-CR
DS16-CR
Can't find what you're looking for? Go to the Product Selector
DS16-CR
Linear Bearing, Die Set, 1 in, Closed, Not Self-aligning, Corrosion Resistant; Use with 1 in Diameter Class D Shaft in end supported applications
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Designed specifically for die movement applications
-
The all-steel design makes this ball bushing bearing suitable for high temperature applications.
-
For use with D class Shafting.
-
Furnished with two #CL-1 clamps and two 1/4-20x1 socket heads screws
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
[B] | 1.91 in |
[C] | 3.17 in |
[D] Pilot Diameter | 1.5003 / 1.5007 in |
[D] Recommended Housing Bore | 1.5000 / 1.5005 in |
[D], Nominal | 1.5 in |
[E] Pilot Length | 0.94 in |
[M] | 1.06 in |
[N] | 1.41 in |
Concentricity of Pilot | 0.0007 in |
Specifications | Value |
Adjustable/Not Adjustable | Not Adjustable |
Closed/Open | Closed |
Corrosion Resistant Option | Corrosion Resistant |
Material | Steel |
Number of Ball Circuits | 5 |
Self Alignment | Not Self-aligning |
Temperature Max | 500 °F |
UPC Number | 662486501275 |
Use with shafting Class | Class D |
Weight | 1.4 lb |