- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Electrak - with DC motor
-
Electrak LA14
- DA24-05A65M20M0N
DA24-05A65M20M0N
Can't find what you're looking for? Go to the Product Selector
DA24-05A65M20M0N
Actuator, LA14, 24 Vdc, 1100 N, 200 mm, No Feedback, Cable length 165 mm, Connector, Adapter at 0° (Standard), 32 mm/s Travel Rate @ Full Load
Lead Time:
40 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Rugged and robust
-
Withstands very harsh environments
-
Stainless steel extension tube
-
Corrosion free aluminium cover tube
-
Trunnion mounting possible
-
Overload clutch for mid and end of stroke protection
-
T-slot grooves in the cover tube for magnetic sensors
-
Motor with thermal switch
-
Maintenance free
Dimension | Value |
[A] | 366.7 mm |
[S] | 200 mm |
Specifications | Value |
Adapter Position | Adapter at 0° (Standard) |
Anti-rotation | Yes |
Brake | no (self Locking) |
Cable length | 165 mm |
Connection | Connector |
Connector Type | AMP connector with housing p/n 180908-5 and male terminals p/n 42098-2 |
Feedback | No Feedback |
Gear Reduction | 5:1 |
IP Rating | IP65 |
Manual Override | No |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Motor Control | None |
Nominal Stroke | 200 mm |
Protection, End-of-stroke | Clutch |
Protection, Overload | Clutch |
Screw Type | Acme |
Temperature Max | 65 °C |
Temperature Min | -25 °C |
Voltage | 24 Vdc |
Weight | 5.1 kg |