Skip to content Skip to navigation

DA12-05A65M25M0N

12 Vdc, 1100 N, 250 mm, No Feedback, Cable length 165 mm, Connector

DA24-05A65M10M0N

24 Vdc, 1100 N, 100 mm, No Feedback, Cable length 165 mm, Connector

DA24-05A65M15MO

Special - 24 Vdc, 1100 N, 150 mm, No Feedback, Cable length 165 mm, Connector

DA24-05A65M20M0N

24 Vdc, 1100 N, 200 mm, No Feedback, Cable length 165 mm, Connector

DA24-05A65M25M0N

24 Vdc, 1100 N, 250 mm, No Feedback, Cable length 165 mm, Connector

DA24-05A65M50M0N

24 Vdc, 1100 N, 500 mm, No Feedback, Cable length 165 mm, Connector

DA24-05A65M60M0NPO

24 Vdc, 1100 N, 600 mm, Potentiometer, Cable length 165 mm, Connector (Motor), Flying Leads (Feedback)

DA24-05B65M15MFNHW

24 Vdc, 2250 N, 150 mm, No Feedback, Cable length 165 mm, Connector

DA24-05B65M60M0NHW

24 Vdc, 2250 N, 600 mm, No Feedback, Cable length 165 mm, Connector

DA24-10A65-M05MON

24 Vdc, 2250 N, 50 mm, No Feedback, Cable length 165 mm, Connector

DA24-10A65M15M0NPO

24 Vdc, 2250 N, 150 mm, Potentiometer, Cable length 165 mm, Connector (Motor), Flying Leads (Feedback)

DA24-10A65M30MON

24 Vdc, 2250 N, 300 mm, No Feedback, Cable length 165 mm, Connector

DA24-10A65M60M3N

24 Vdc, 2250 N, 600 mm, Cable length 165 mm, Connector

DA24-10B65M20MON

24 Vdc, 4500 N, 200 mm, Cable length 165 mm, Connector

DA24-20A65M05M3N

24 Vdc, 2250 N, 50 mm, No Feedback, Cable length 165 mm, Connector

DA24-20A65M10MFN

24 Vdc, 2250 N, 100 mm, No Feedback, Cable length 165 mm, Connector

DA24-20A65M20M0N

24 Vdc, 2250 N, 200 mm, No Feedback, Cable length 165 mm, Connector

DA24-20A65M50MFN

24 Vdc, 2250 N, 500 mm, No Feedback, Cable length 165 mm, Connector

DA24-20B65M10MON

24 Vdc, 4500 N, 100 mm, Cable length 165 mm, Connector

DA24-20B65M20MON

24 Vdc, 4500 N, 200 mm, No Feedback, Cable length 165 mm, Connector

DA24-20B65-M30M0N

24 Vdc, 4500 N, 300 mm, No Feedback, Cable length 165 mm, Connector

DA24-20B65M35M0N

24 Vdc, 4500 N, 350 mm, No Feedback, Cable length 165 mm, Connector

DA24-20B65M50M0NPO

24 Vdc, 4500 N, 500 mm, Potentiometer, Cable length 165 mm, Connector (Motor), Flying Leads (Feedback)

DA24-21B65M10M0NPO

24 Vdc, 6800 N, 100 mm, Potentiometer, Cable length 165 mm, Connector (Motor), Flying Leads (Feedback)

DA24-21B65M10MON

24 Vdc, 6800 N, 100 mm, No Feedback, Cable length 165 mm, Connector

DA36-05B65M10

Special - 36 Vdc, 2250 N, 100 mm, No Feedback, Cable length 165 mm, Connector

DA36-10B65M15MONHW

36 Vdc, 4500 N, 150 mm, No Feedback, Cable length 165 mm, Connector

DA36-10B65M20MONHW

36 Vdc, 4500 N, 200 mm, No Feedback, Cable length 165 mm, Connector

DA36-20A65M10MONPO

36 Vdc, 2250 N, 100 mm, Potentiometer, Cable length 165 mm, Connector (Motor), Flying Leads (Feedback)

DA36-20A65M45

Special - 36 Vdc, 2250 N, 450 mm, No Feedback, Cable length 165 mm, Connector

DA36-20B65M20M0N

36 Vdc, 4500 N, 200 mm, No Feedback, Cable length 165 mm, Connector

1-31 of 31 products

back to top