D312104

D312104
D312104

Linear Unit, M50 MOUNTING CLAMPS(PAIR) WITH SCREWS

Lead Time:  2500 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Pair of mounting clamps
  • Use with M50 Unit

Dimensions

dimensions
DimensionValue
[A]25 mm
[B]30 mm
[C]20 mm
[G]6.5 mm
[H]14 mm

Specifications

SpecificationsValue
Use withM50 

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?