- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
Linear Guide Replacement Parts
-
Replacement Support Blocks
- ASB16-XS
ASB16-XS
Can't find what you're looking for? Go to the Product Selector
ASB16-XS
Shaft Support, End Support, Low Profile, Aluminum, Use with 1 in Diameter Shaft
Lead Time:
1 Day
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Linear Guide Components replacement part
-
The -XS adds black anodized. May consider the part number without the -XS.
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
[A] | 3.25 in |
[A1] | 1.625 in |
[A1] Tolerance | ± 0.001 in |
[B] | 1 in |
[E1] | 2.5 in |
[H] | 1.375 in |
[H] Tolerance | ± 0.001 in |
[H1] | 2.48 in |
[N] | 0.28 in |
Specifications | Value |
Material | Aluminum |
Support Style | Low Profile |
Weight | 0.44 lb |