- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Electrak - with AC motor
-
Electrak 205
- ALP22-05B5-04D
ALP22-05B5-04D
Can't find what you're looking for? Go to the Product Selector
ALP22-05B5-04D
Actuator, Electrak 205, 230 Vac, 500 lbf, 4 in, Potentiometer, Limit Switches, Terminal Strip, 1.75 in/s Travel Rate @ Full Load
Lead Time:
50 Days
-
Robust, strong and reliable
-
Stainless steel extension tube
-
Highly efficient ball screw drive system
-
Electrical brake for accurate positioning
-
Motor with thermal switch
-
Maintenance free
Dimension | Value |
[A] | 22.2 in |
[S] | 4 in |
Specifications | Value |
Anti-rotation | No |
Cable length | 0 in |
Connection | Terminal Strip |
End Play, Max | 0.035 in |
Feedback | Potentiometer, Limit Switches |
Gear Reduction | 5:1 |
IP Rating | IP55 |
Manual Override | No |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Motor Control | None |
Nominal Stroke | 4 in |
Protection, End-of-stroke | None |
Protection, Overload | None |
Screw Type | Ball |
Temperature Max | 150 °F |
Temperature Min | -15 °F |
Voltage | 230 Vac |
Weight | 25.5 lb |