6932-448-015

6932-448-015
6932-448-015

Actuator, MCS-2051 ACTUATOR CONTROL 120V

Lead Time:  30 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Control designed to operate an Electrak 205 actuator
  • Robust metal enclosure with front cover mounted membrane switches and LED indicator lights for extend, retract, jog, run and remote control
  • LCD display shows the extension tube position
  • Internal "Run" mode jumper which causes the actuator to reverse automatically upon reaching the extend end of the stroke limit switch. Reverse motion continues until reaching the retract end of stroke limit switch
  • The control provides and analog output signal for an external customer provided control/meter
  • Inputs for external extend and retract switches
  • 115Vac 50/60 Hz Input, NEMA 1
  • 24 Vdc 8 Amp max, Actuator current, 4-20 mA Analog output signal
  • Dynamic braking

Dimensions

dimensions

Specifications

SpecificationsValue
Weight3.7 kg

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?