- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
ADJS - Seal
- ADJS1000
ADJS1000
Can't find what you're looking for? Go to the Product Selector
ADJS1000
Linear Bearing, Seal, External, Accessory, 1 in, Closed, Adjustable
Lead Time:
1 Day
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
[OD] Outside Diameter | 1.567 in |
[T] | 0.187 in |
Specifications | Value |
Adjustable/Not Adjustable | Adjustable |
Closed/Open | Closed |
Material | Steel; Rubber |
UPC Number | 662486901990 |
Weight | 0.1 lb |