- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Electrak - with AC motor
-
Electrak LA24
- AA2210B65M10M0BHW79
AA2210B65M10M0BHW79
Can't find what you're looking for? Go to the Product Selector
AA2210B65M10M0BHW79
Actuator, LA24, 230 Vac, 4500 N, 100 mm, No Feedback, Cable length 600 mm, Flying Leads, Adapter at 0° (Standard), 19 mm/s Travel Rate @ Full Load
Lead Time:
40 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Robust, strong and reliable
-
Corrosion free aluminium cover tube
-
Stainless steel extension tube
-
Withstands very harsh environments
-
Trunnion mounting possible
-
Overload clutch for mid and end of stroke protection
-
T-slot grooves in the cover tube for magnetic sensors
-
Heavy duty motor with thermal switch
-
Anti-coast brake for repeatable positioning on ball screw models, optional with acme screw
Dimension | Value |
[A] | 319.6 mm |
[S] | 100 mm |
Specifications | Value |
Adapter Position | Adapter at 0° (Standard) |
Anti-rotation | Yes |
Brake | Anti Coast brake |
Cable length | 600 mm |
Connection | Flying Leads |
Feedback | No Feedback |
Gear Reduction | 10:1 |
IP Rating | IP45 |
Manual Override | Yes |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Motor Control | None |
Nominal Stroke | 100 mm |
Protection, End-of-stroke | Clutch |
Protection, Overload | Clutch |
Screw Type | Ball |
Temperature Max | 65 °C |
Temperature Min | -25 °C |
Voltage | 230 Vac |
Weight | 7 kg |