Skip to content Skip to navigation

AA12-05B65M10MFBHW

12 Vdc, 2250 N, 100 mm, No Feedback, Cable length 600 mm, Flying Leads

AA12-05B65M30M0B

12 Vdc, 2250 N, 300 mm, No Feedback, Cable length 600 mm, Flying Leads

AA12-10A65M10M0N

12 Vdc, 2250 N, 100 mm, No Feedback, Cable length 600 mm, Flying Leads

AA12-21B65M20M0B

12 Vdc, 6800 N, 200 mm, No Feedback, Cable length 600 mm, Flying Leads

AA12-21B65M20M0N

12 Vdc, 6800 N, 200 mm, No Feedback, Cable length 600 mm, Flying Leads

AA12-21B65M20M3B

12 Vdc, 6800 N, 200 mm, No Feedback, Cable length 600 mm, Flying Leads

AA12-21B65M20M3N

12 Vdc, 6800 N, 200 mm, No Feedback, Cable length 600 mm, Flying Leads

AA12-21B65M30M0B

12 Vdc, 6800 N, 300 mm, No Feedback, Cable length 600 mm, Flying Leads

AA12-21B65M30M3B

12 Vdc, 6800 N, 300 mm, No Feedback, Cable length 600 mm, Flying Leads

AA12-21B65M30M3N

12 Vdc, 6800 N, 300 mm, No Feedback, Cable length 600 mm, Flying Leads

AA12-21B65M30MFB

12 Vdc, 6800 N, 300 mm, No Feedback, Cable length 600 mm, Flying Leads

AA12-21B65M40M0B

12 Vdc, 6800 N, 400 mm, No Feedback, Cable length 600 mm, Flying Leads

AA12-21B65M50M0N

, 500 mm, Cable length 600 mm, Flying Leads

AA22-05A65M05M0N

230 Vac, 1100 N, 50 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05A65M10M0N

230 Vac, 1100 N, 100 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05A65M10M0NPO

230 Vac, 1100 N, 100 mm, Potentiometer, Cable length 600 mm, Flying Leads

AA22-05A65M15M0N

230 Vac, 1100 N, 150 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05A65M15M0NPO

230 Vac, 1100 N, 150 mm, Potentiometer, Cable length 600 mm, Flying Leads

AA22-05A65M20M0B

230 Vac, 1100 N, 200 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05A65M20M0BPO

230 Vac, 1100 N, 200 mm, Potentiometer, Cable length 600 mm, Flying Leads

AA22-05A65M20M0N

230 Vac, 1100 N, 200 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05A65M30M0BPO

230 Vac, 1100 N, 300 mm, Potentiometer, Cable length 600 mm, Flying Leads

AA22-05A65M30M0N

230 Vac, 1100 N, 300 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05A65M45M0N

230 Vac, 1100 N, 450 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05A65M45MON

230 Vac, 1100 N, 450 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05A65M50M0N

230 Vac, 1100 N, 500 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05A65M60M0N

230 Vac, 1100 N, 600 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05B65M10M0B

230 Vac, 2250 N, 100 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05B65M10MFB

230 Vac, 2250 N, 100 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05B65M-10MFB

230 Vac, 2250 N, 100 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05B65M15M0N

230 Vac, 2250 N, 150 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05B65M20M0B

230 Vac, 2250 N, 200 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05B65M-20M0B

230 Vac, 2250 N, 200 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05B65M20M0N

230 Vac, 2250 N, 200 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05B65M20M3B

230 Vac, 2250 N, 200 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05B65M25M0B

230 Vac, 2250 N, 250 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05B65M25M0NHW

230 Vac, 2250 N, 250 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05B65M30M0B

230 Vac, 2250 N, 300 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05B65M30M0N

230 Vac, 2250 N, 300 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05B65M30M0NPO

230 Vac, 2250 N, 300 mm, Potentiometer, Cable length 600 mm, Flying Leads

AA22-05B65M30M3N

230 Vac, 2250 N, 300 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05B65M40M0B

230 Vac, 2250 N, 400 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05B65M45M0B

230 Vac, 2250 N, 450 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05B65M50M0B

230 Vac, 2250 N, 500 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05B65M60M0B

230 Vac, 2250 N, 600 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05B65M60M0BPO

230 Vac, 2250 N, 600 mm, Potentiometer, Cable length 600 mm, Flying Leads

AA22-05B65M60M0N

230 Vac, 2250 N, 600 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-05B65M60M0NHW

230 Vac, 2250 N, 600 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-10A65M05M0N

230 Vac, 2250 N, 50 mm, No Feedback, Cable length 600 mm, Flying Leads

AA22-10A65M10M0N

230 Vac, 2250 N, 100 mm, No Feedback, Cable length 600 mm, Flying Leads

1-50 of 319 products | next >   last >>

back to top