- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Electrak - with AC motor
-
Electrak LA24
- AA12-21B65M20M3N
AA12-21B65M20M3N
Can't find what you're looking for? Go to the Product Selector
AA12-21B65M20M3N
Actuator, LA24, 12 Vdc, 6800 N, 200 mm, No Feedback, Cable length 600 mm, Flying Leads, Rear adapter at 90°, 11 mm/s Travel Rate @ Full Load
Lead Time:
2500 Days
-
Robust, strong and reliable
-
Corrosion free aluminium cover tube
-
Stainless steel extension tube
-
Withstands very harsh environments
-
Trunnion mounting possible
-
Overload clutch for mid and end of stroke protection
-
T-slot grooves in the cover tube for magnetic sensors
-
Heavy duty motor with thermal switch
-
Anti-coast brake for repeatable positioning on ball screw models, optional with acme screw
Dimension | Value |
[A] | 419.6 mm |
[S] | 200 mm |
Specifications | Value |
Adapter Position | Rear adapter at 90° |
Anti-rotation | Yes |
Brake | Integral Holding Brake |
Cable length | 600 mm |
Connection | Flying Leads |
Feedback | No Feedback |
Gear Reduction | 21:1 |
IP Rating | IP45 |
Manual Override | No |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Motor Control | None |
Nominal Stroke | 200 mm |
Protection, End-of-stroke | Clutch |
Protection, Overload | Clutch |
Screw Type | Ball |
Temperature Max | 65 °C |
Temperature Min | -25 °C |
Voltage | 12 Vdc |
Weight | 7.4 kg |