- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Precision (Steel)
-
A - Closed "A" bearing
- A162536DD-SPLL
A162536DD-SPLL
Can't find what you're looking for? Go to the Product Selector
A162536DD-SPLL
Linear Bearing, Ball Bushing only, Precision Steel, 1 in, Closed, Not Self-aligning, Lubricated with Linear Lube, Stainless Steel Balls, Black Oxide Retainer and Sleeve, Integral Seals both ends, A Grade; Use with 1 in Diameter Class S Shaft in end supported applications
Lead Time:
5 Days
$179.12
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
-
The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
-
The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
-
A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
-
For use with S class Shafting.
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
[D] Housing Bore recommended for Press Fit housing | 1.5615 / 1.5620 in |
[D] Recommended Housing Bore | 1.5625 / 1.5630 in |
[D], Nominal | 1.5625 in |
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
[D] Housing Bore recommended for Press Fit housing | 1.5615 / 1.5620 in |
[D] Recommended Housing Bore | 1.5625 / 1.5630 in |
[D], Nominal | 1.5625 in |
Specifications | Value |
Adjustable/Not Adjustable | Not Adjustable |
Closed/Open | Closed |
Corrosion Resistant Option | Stainless Steel Balls, Black Oxide Retainer and Sleeve |
Grade | A Grade |
Lubrication Option | Lubricated with Linear Lube |
Material | Steel |
Number of Ball Circuits | 5 |
Self Alignment | Not Self-aligning |
Temperature Max | 500 °F |
UPC Number | 662486998860 |
Use with shafting Class | Class S |
Weight | 0.38 lb |
Wipers, Seals | Integral Seals both ends |