- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Electrak - with AC motor
-
Electrak GX
- A12N05A5-18M0BN-DEE
A12N05A5-18M0BN-DEE
Can't find what you're looking for? Go to the Product Selector
A12N05A5-18M0BN-DEE
Actuator, 115 Vac, 1100 N, 18 in, Flying Leads, Adapter at 0° (Standard)
Lead Time:
60 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension | Value |
[A] | 29 in |
[S] | 18 in |
Specifications | Value |
Adapter Position | Adapter at 0° (Standard) |
Connection | Flying Leads |
IP Rating | IP45 |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Nominal Stroke | 18 in |
Screw Type | Acme |
Voltage | 115 Vac |