Skip to content Skip to navigation

A12C05B5-20M0BH-DEE

115 Vac, 2250 N, 20 in, Flying Leads

A12C05B5-24M0BP-DEE

115 Vac, 2250 N, 24 in, Potentiometer, Flying Leads

A12C10A5-08M0BN-DEE

115 Vac, 2200 N, 8 in, Flying Leads

A12C10B5-12M0BN-DEE

115 Vac, 4500 N, 12 in, Flying Leads

A12C21B5-14M0BN-DEE

115 Vac, 6800 N, 14 in, Flying Leads

A12C2KB5-12M0BN-DKE

115 Vac, 9000 N, 12 in, Flying Leads

A12N05A5-12M0BP-DFE

115 Vac, 1100 N, 12 in, Potentiometer, Flying Leads

A12N05B5-08M0BP-DEE

115 Vac, 2250 N, 8 in, Potentiometer, Flying Leads

A12N10A5-20M0BP-DEE

115 Vac, 2200 N, 20 in, Potentiometer, Flying Leads

A12N10B5-12M0BP-DEE

115 Vac, 4500 N, 12 in, Potentiometer, Flying Leads

A12N10B5-18M0BP-DEE

115 Vac, 4500 N, 18 in, Potentiometer, Flying Leads

A12N2KB5-08M0BP-DEE

115 Vac, 9000 N, 8 in, Potentiometer, Flying Leads

D12C05B5-12M0NH-DEE

12 Vdc, 2250 N, 12 in, Flying Leads

D12C20A5-02M0NP-DEE

12 Vdc, 2250 N, 2 in, Potentiometer, Flying Leads

D12C21B5-20M0NH-DEE

12 Vdc, 6800 N, 20 in, Flying Leads

D12N20A5-04M0NP-DEE

12 Vdc, 2250 N, 4 in, Potentiometer, Flying Leads

D12N20A5-04M3NP-DEE

12 Vdc, 2250 N, 4 in, Potentiometer, Flying Leads

1-50 of 85 products | next >   last >>

back to top