- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Ball Screws
-
Legacy, Ball Screws
-
81xx-448-xxxx - Legacy
- 8110-448-045
8110-448-045
Can't find what you're looking for? Go to the Product Selector
8110-448-045
BALL NUT ASSY RM2510, Obsolete
Lead Time:
20 Days
-
Nut Only, Screw Sold Separately
-
Nut for Use on Thomson Rolled Screws
Dimension | Value |
[A] | 3.29 in |
[B] | 0.64 in |
[C] | 1.688 in |
[D] | 2.13 in |
[F] | 1.083 in |
[TH] | M40 x 1.5 |
Ball Bearing Diameter | 0.138 in |
Diameter, Nominal Screw | 25 mm |
travel per shaft rev | 10 mm |
Specifications | Value |
Ball Bearing Quantity | 193 |
Flange | Sold Seperately |
Load Lock | No |
Material | Steel |
Model Code | RM2510 |
Number of Circuits | 2 |
Preload | Non-Preloaded |
Return Style | Pickup Finger |
Temperature Max | 300 °F |
Thread Direction | RH |
Weight | 0.64 kg |
Wiper | Sold Seperately |