190-9260 - Product Obsolete

Product 190-9260 is now an obsolete item.

190-9260
190-9260

Ball Screw Only, Rolled Thread, RM2510, 25 mm X 10 mm, 3663 mm Long, Obsolete


  • Screw only, No Ball nut
  • Screws must be machined to fit into end support bearings. Screws can be ordered with ends machined, assembled with ball nuts and/or support bearings.
  • Please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Additional ball screw coatings (thin dense chrome, black oxide, manganese phosphate) are available as a custom item.
  • Our standard catalog ball screws feature a high luster polished and oiled finish, which provides smoother operation and a high quality look and feel.

Dimensions

dimensions
DimensionValue
Diameter, Nominal Screw25 mm
Length3663 mm 
travel per shaft rev10 mm

Specifications

SpecificationsValue
Model CodeRM2510 
Rolled/Ground/WhirledRolled Thread 
Temperature Max300 °F
Weight12.1 kg

Performance

performance graphic
performance graphic

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?