- Home
- Products
- Ball Screws
- 8106-448-011
8106-448-011
Can't find what you're looking for? Go to the Product Selector
8106-448-011
Ball Nut
Ball Nut, 0.631 in X 0.200 in, Square, No Safety Feature, Non-Preloaded, Pickup Finger
Lead Time:
3 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$68.27
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Nut Only
- Quality Tested For Reliable Perfomance
- Dependable Accuracy and Repeatability At An Economical Price
Dimension |
Value |
Unit Of Measure |
All length values in: inches |
Dimension |
Value |
Unit Of Measure |
All length values in: inches |
Specification |
Value |
Diameter |
0.631 in |
Lead |
0.200 in |
Nut Material |
Alloy Steel |
Nut Style |
Precision |
Screw Part Number |
190-9122 |
Number Of Starts |
1 |
Total Weight |
0.27 lbs |
To download the models below, you will need to sign in.
Sign In