8105-448-002 - Product Superseded

Product 8105-448-002 is now a superseded item. We suggest replacing with item FLG7570.

Suggested replacement has similar form/fit/function, but not a drop-in replacement or interchangeable. Review specifications of replacement item to ensure it will meet application requirements.

8105-448-002
Ball Nut Flange

Ball Nut Flange, 15/16-16 UN-2B, Carbon Steel, 0.500 in


  • Flanges provide an easy, low cost method to mount the load square and concentric to the ball screw

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.500 in
Flange Material Carbon Steel
Thread 15/16-16 UN-2B

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?