- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Ball Screws
-
Legacy, Ball Screws
-
81xx-448-xxxx - Legacy
- 8105-448-020
8105-448-020
Can't find what you're looking for? Go to the Product Selector
8105-448-020
Ball Nut Only, MAR Legacy Style, R-0502, 0.500 in X 0.500 in, Non-Preloaded, RH, Steel
Lead Time:
20 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Nut Only, Screw Sold Separately
-
Nut for Use on Thomson Rolled Screws
Dimension | Value |
[A] | 2.76 in |
[B] | 0.39 in |
[C] | 1.07 in |
[D] | 1.63 in |
[E] | 0.667 in |
[F] | 0.86 in |
[TH] | 15/16-16 UN-2A |
Ball Bearing Diameter | 0.125 in |
Diameter, Nominal Screw | 0.5 in |
travel per shaft rev | 0.5 in |
Specifications | Value |
Ball Bearing Quantity | 146 |
Flange | Sold Seperately |
Material | Steel |
Model Code | R-0502 |
Number of Circuits | 2 |
Preload | Non-Preloaded |
Return Style | Pickup Finger |
Temperature Max | 300 °F |
Thread Direction | RH |
Weight | 0.5 lb |