6715450299

6715450299
6715450299

Linear Unit, LIMIT SWITCH XCM-D 2516 10M

Lead Time:  N/A  

  • To be able to mount the EN2 inductive sensors on a unit the ENT14x16 sensor rail (P/N 671-545-0283) is required except for units WM120 and WV120 where they can be fitted directly to the profile of the unit.
  • Supply Voltage 10-30 Vdc, Max load current 0.2 A, Operating distance 2mm.
  • LED indicator for switch.
  • Cable type - Screened.

Dimensions

dimensions

Specifications

SpecificationsValue
IP RatingIP67 

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?