- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Profile Rail Guides
-
500 Series
-
51 - Carriage
-
511 - Ball Carriage
-
511P30 - Precision Grade
- 511P30A2ES13
511P30A2ES13
Can't find what you're looking for? Go to the Product Selector
511P30A2ES13
Profile Rail, 500 Series Ball Carriage, Size: 30 mm, Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, ES13 - (2) 10mm Dowel Holes - Press Fit
-
Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries.
-
Simple installation and greater accuracy with joint-free rails up to 6 meters.
Dimension | Value |
[A] Assembly Height | 42 mm |
[A] Tolerance | ±20 μm |
[B] | 90 mm |
[B] Tolerance | +0.0 -0.4 mm |
[B2] | 31 mm |
[F] | 8.5 mm |
[F3] | 15 mm |
[G] | 12 mm |
[G1] | 10 mm |
[J] | 35.9 mm |
[L] Carriage Length | 97.4 mm |
[L1] | 52 mm |
[L2] | 44 mm |
[L3] | 69.4 mm |
[M1] | 7 mm |
[N] | 72 mm |
[O] | 8 mm |
[P] | 12 mm |
[S1] | M 8 |
[S2] | M 10 |
Ball Bearing Diameter | 5.6 mm |
Specifications | Value |
Ball/Roller | Ball |
Carriage/Rail/Assembly | Carriage |
Grade | Precision |
Material | Steel |
Option (ES/DH) | ES13 - (2) 10mm Dowel Holes - Press Fit |
Preload | 2 - Approximately 0.08 C |
Rail Size (nominal) | 30 mm |
Style Name | A - Standard Block |
Temperature Max | 80 °C |
Temperature Min | -40 °C |
Weight | 1.2 kg |