- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Profile Rail Guides
-
500 Series
-
52 - Rail
-
521xxxU - Ball, U Style
-
521PxxU - P Grade, U Style
- 521P30URL6000
521P30URL6000
Can't find what you're looking for? Go to the Product Selector
521P30URL6000
Profile Rail, 500 Series Ball Rail, 6000 mm Long, Size: 30 mm, Precision Grade, U Style, Steel, X=80 mm, Y=40 mm
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Type U – Bolt up from the bottom
-
Straighter rails through advanced grinding technologies.
-
Simple installation and greater accuracy with joint-free rails up to 6 meters.
Dimension | Value |
[B1] | 28 mm |
[F1] | M8 |
[G2] | 15 mm |
[J1] | 26 mm |
[X] Dim | 80 mm |
[Y] | 40 mm |
[Y2] | 40 mm |
Length | 6000 mm |
Specifications | Value |
Ball/Roller | Ball |
Carriage/Rail/Assembly | Rail |
Grade | Precision |
Material | Steel |
Rail Size (nominal) | 30 mm |
Style Name | U - Bolt up from bottom |
Temperature Max | 80 °C |
Temperature Min | -40 °C |
UPC Number | 662486797685 |
Weight | 25.8 kg |