- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
2HB
-
2HB20L0
- 2HB20-200955
2HB20-200955
Can't find what you're looking for? Go to the Product Selector
2HB20-200955
2HB20L0N0500-043N256E0A10, Linear Unit, 2HB, Ball Screw Drive, Ball Guide, 0.005 mm Repeatability, Preloaded, 260 mm Stroke, Single Standard Carriage, 5 mm Travel Per Shaft Rev, Inline, 0.15 m/s Maximum Linear Speed
Lead Time:
4 Weeks
$7,525.46
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Can be installed in any orientation
-
High load capabilities
-
Low profile height
-
Preloaded ballscrew and bearing carriages offer high stiffness / rigidity
-
Corrosion resistant options available
-
Bellows or shroud options available
Dimension | Value |
[L] | 500 mm |
[Smax] Stroke | 260 mm |
Travel Per Shaft Rev | 5 mm |
Dimension | Value |
[L] | 500 mm |
[Smax] Stroke | 260 mm |
Travel Per Shaft Rev | 5 mm |
Specifications | Value |
Carriage Type | Single Standard Carriage |
Drive | Ball Screw |
Guide | Ball |
Option, Bearing | Standard |
Option, Hardware | stainless steel |
Option, Profile Cover | No Cover |
Option, Sensor | no sensors |
Option, Shaft Coating | Hard Chrome |
Profile size (width × height) | 200 x 90 mm |
Protection Option | Standard Protection |
Screw Nut Type | Preloaded |
Shaft Configuration | Inline |
Shaft Orientation | Inline |
Shaft Quantity | Double Shafts |
Weight | 22.2 kg |