2HB20L0N0325-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 75 mm Stroke, Single Standard Carriage
2HB20L0N1285-043N114A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 1035 mm Stroke, Single Standard Carriage
2HB20L0N1285-043N261A0C02, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 1035 mm Stroke, Single Standard Carriage
2HB20L0N1045-043B003A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 795 mm Stroke, Single Standard Carriage
2HB20L0N1165-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 915 mm Stroke, Single Standard Carriage
2HB20L0N0625-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 375 mm Stroke, Single Standard Carriage
2HB20L0N0685-043N027A0A02, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 435 mm Stroke, Single Standard Carriage
2HB20L0N0525-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 275 mm Stroke, Single Standard Carriage
2HB20L0N0805-043N003E1A10, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 555 mm Stroke, Single Standard Carriage
2HB20L0N0925-043N378A0C03, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 675 mm Stroke, Single Standard Carriage
2HB20L0N1405-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 1155 mm Stroke, Single Standard Carriage
2HB20L0N0565-043N633A0C06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 315 mm Stroke, Single Standard Carriage
2HB20L0N2725-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 2475 mm Stroke, Single Standard Carriage
2HB20L0N0805-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 555 mm Stroke, Single Standard Carriage
2HB20L0N0565-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 315 mm Stroke, Single Standard Carriage
2HB20L0N2845-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 2595 mm Stroke, Single Standard Carriage
2HB20L0N1585-043N002A0C06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 1335 mm Stroke, Single Standard Carriage
2HB20L0N0385-043N002A0C06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 135 mm Stroke, Single Standard Carriage
2HB20L0N0925-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 675 mm Stroke, Single Standard Carriage
2HB20L0N0565-043N002A0C00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 315 mm Stroke, Single Standard Carriage
2HB20L0N1045-043N002A0C00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 795 mm Stroke, Single Standard Carriage
2HB20L0N0565-043N002A0B02, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 226.8 mm Stroke, Single Standard Carriage
2HB20L0N0805-043N002A0C00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 555 mm Stroke, Single Standard Carriage
2HB20L0N0445-043B002A0C00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 195 mm Stroke, Single Standard Carriage
2HB20L0N1225-043N536A0A02, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 975 mm Stroke, Single Standard Carriage
2HB20L0N0565-043N002A0B05, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 226.8 mm Stroke, Single Standard Carriage
2HB20L0N0445-043B139A0C00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 195 mm Stroke, Single Standard Carriage
2HB20L0N1405-043N002A0A03, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 1155 mm Stroke, Single Standard Carriage
2HB20L0N0565-043N261A0A06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 315 mm Stroke, Single Standard Carriage
2HB20L0N0675-043N261A0B06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 306 mm Stroke, Single Standard Carriage
2HB20L0N0345-053N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 95 mm Stroke, Single Standard Carriage
2HB20L0N1045-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 795 mm Stroke, Single Standard Carriage
2HB20L0N0585-043N256A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 335 mm Stroke, Single Standard Carriage
2HB, Ball Screw Drive, Ball Guide, Preloaded, 345 mm Stroke, Single Standard Carriage
2HB20L0N0805-043N526A0A06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 555 mm Stroke, Single Standard Carriage
2HB20L0N0565-043N002A0C06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 315 mm Stroke, Single Standard Carriage
2HB20L0N0450-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 200 mm Stroke, Single Standard Carriage
2HB20L0N0685-043N206A0A06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 435 mm Stroke, Single Standard Carriage
2HB20L0N0445-043N195A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 195 mm Stroke, Single Standard Carriage
2HB20L0N1285-043N027A0C06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 1035 mm Stroke, Single Standard Carriage
2HB20L0N0565-043N207A0C06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 315 mm Stroke, Single Standard Carriage
2HB20L0N0805-043N002A0A02, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 555 mm Stroke, Single Standard Carriage
2HB20L0N1285-043N378A0A02, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 1035 mm Stroke, Single Standard Carriage
2HB20L0N0565-043N002A0A06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 315 mm Stroke, Single Standard Carriage
2HB20L0N0565-043B261A0A06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 315 mm Stroke, Single Standard Carriage
2HB20L0N0625-043N002A0A02, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 375 mm Stroke, Single Standard Carriage
2HB20L0N1045-043N003A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 795 mm Stroke, Single Standard Carriage
2HB20L0N0325-043N114A0B06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 54 mm Stroke, Single Standard Carriage
2HB20L0N0505-043N114A0B06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 183.6 mm Stroke, Single Standard Carriage
2HB20L0N0505-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 255 mm Stroke, Single Standard Carriage
1-50 of 92 products
| next >
last >>