- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
2DB
-
2DB12QJ
- 2DB12-200820
2DB12-200820
Can't find what you're looking for? Go to the Product Selector
2DB12-200820
2DB12QJN0480-300N002B1A10, Linear Unit, 2DB, Ball Screw Drive, Ball Guide, 0.0002 in Repeatability, Preloaded, 38.98 in Stroke, Single Standard Carriage, 0.500 in Travel Per Shaft Rev, Inline, 0.635 m/s Maximum Linear Speed
Lead Time:
4 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Integrated dual-rail, webbed shaft ideal for loading in all orientations
-
Low-profile height
-
Super Smart bushings with low friction for smooth motion
-
Easy mounting
-
Corrosion resistant options available
-
Integral Ball Screw assembly
Dimension | Value |
[L] | 48 in |
[Smax] Stroke | 38.98 in |
Travel Per Shaft Rev | 0.5 in |
Specifications | Value |
Carriage Type | Single Standard Carriage |
Drive | Ball Screw |
Guide | Ball |
Option, Bearing | Corrosion resistance |
Option, Hardware | stainless steel |
Option, Profile Cover | No Cover |
Option, Sensor | no sensors |
Option, Shaft Coating | Stainless Steel (440C) |
Profile size (width × height) | 6 x 2.562 in |
Protection Option | Standard Protection |
Screw Nut Type | Preloaded |
Shaft Configuration | Inline |
Shaft Orientation | Inline |
Shaft Quantity | Double Shafts |
Weight | 8.8 kg |