2DB12QJN0300-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 20.98 in Stroke, Single Standard Carriage
2DB12QJN0125-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 3.48 in Stroke, Single Standard Carriage
2DB12QJN0420-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 32.98 in Stroke, Single Standard Carriage
2DB12QJN0180-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 8.98 in Stroke, Single Standard Carriage
2DB12QJN0360-300NRADA0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 26.98 in Stroke, Single Standard Carriage
2DB12QJN0270-450N099A0A09, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 17.98 in Stroke, Single Standard Carriage
2DB12QJN0420-300NRADA0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 32.98 in Stroke, Single Standard Carriage
2DB12QJN0480-300N011A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 38.98 in Stroke, Single Standard Carriage
2DB12QJN0240-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 14.98 in Stroke, Single Standard Carriage
2DB12QJN0180-300N206A0B00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 6.47 in Stroke, Single Standard Carriage
2DB12QJN0240-300N206A0B00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 10.79 in Stroke, Single Standard Carriage
2DB12QJN0360-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 26.98 in Stroke, Single Standard Carriage
2DB12QJN0190-300N261A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 9.98 in Stroke, Single Standard Carriage
2DB12QJN0180-300N261A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 8.98 in Stroke, Single Standard Carriage
2DB12QJN0480-300N002B1A10, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 38.98 in Stroke, Single Standard Carriage
2DB12QJN0260-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 16.98 in Stroke, Single Standard Carriage
2DB12QJN0250-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 15.98 in Stroke, Single Standard Carriage
1-17 of 17 products